Downloads & Software-Updates


Category

Gira X1 Logic modules "Gira G1 notification" & "Gira G1 DCS-state"

back

ZIP, 462 Kb

Version: 1.0.0

Date: 11.01.2021

Download

Language variants

Gira G1 notificiation: 

This node is used for the easy generation of text messages on the Gira G1.
A trigger initiates the sending of a heading (title) and text (content), which are both either permanently stored in the settings or can alternatively be sent via the KNX bus.
The Gira G1 screen can be switched on in the process. A time stamp with time and date is currently displayed. Gira G1’s LED can also be controlled in various colours.

Note
If a message is displayed on the Gira G1, it must first be acknowledged before any further actions can be performed on the Gira G1 display.
If a message is displayed on several Gira G1s, acknowledgement on one device has no effect on the display of messages on the other Gira G1s.

 

Gira DCS State: 

This node is used to evaluate the Gira G1’s door communication status. Exactly one status can be displayed via 1-bit communication objects.

The node can be deployed both when the Gira G1 is used as a communicator on the DCS IP gateway and when the Gira G1 is used as a Client in SIP door communication.

Gira verwendet Cookies für Websites in der Domain gira.de. Einige von ihnen sind essenziell, während andere uns helfen, diese Website und Ihre Erfahrung zu verbessern. Erfahren Sie mehr zu den von uns oder Dritten eingesetzten Cookies und Ihren Möglichkeiten diese auszustellen in unserer Datenschutzerklärung.

Wenn Sie Cookies zur statistischen Auswertung ablehnen, werden keine Tracking Cookies gesendet. Ihr Besuch auf dieser Website wird dann nicht erfasst.