Room temperature controller with clock
Operating instructions.
Order No. 0389 ..
PDF, 447 Kb
Download
Language variants
Room temperature controller 230 V with NC contact
Order No. 0390 ..
PDF, 103 Kb
Room temperature controller 24 V with NC contact
Order No. 0391 ..
PDF, 104 Kb
Room temperature controller 230 V with NC contact and on/off switch
Order No. 0392 ..
Room temperature controller 24 V with NC contact and on/off switch
Order No. 0393 ..
PDF, 110 Kb
Room temperature controller for electrical floor heating
Order No. 0394 ..
PDF, 901 Kb
Room temperature controller 230 V with 2-way switch
Order No. 0396 ..
Room temperature controller 24 V with 2-way switch
Order No. 0397 ..
Thermic valve drive 230 V~
Order No. 1122 00
PDF, 84 Kb
Thermic valve drive 24 V~
Order No. 1123 00
PDF, 521 Kb
Radio room temperature sensor with clock
Order No. 1186 ..
PDF, 429 Kb
Radio motor valve drive
Order No. 1187 00
Remote sensor
Order No. 1493 00
PDF, 139 Kb
Electronic hygrostat, 230 V
Order No. 2265 ..
PDF, 198 Kb
Room temperature controller clock with cooling function
Order No. 2370 ..
PDF, 413 Kb
Ambient air sensor CO2
Order No. 2381 ..
PDF, 569 Kb
Room temperature controller insert 230 V~ with NC contact
Order No. 2470 00
PDF, 999 Kb
Room temperature controller insert 230 V~ with NC contact or NO contact, 1-way switch and control light
Order No. 2472 00
PDF, 1.051 Kb
Room temperature controller insert 24 V~ with NC contact or NO contact, 1-way switch and control light
Order No. 2473 00
PDF, 1.061 Kb
Room temperature controller insert 230 V~/10 A with NO contact, control light and sensor for electrical floor heating
Order No. 2474 00
PDF, 1.043 Kb
Room temperature controller insert 230 V~ with relay output, 1-way switch and control light
Order No. 2475 00
PDF, 1.723 Kb
Terminal strip, 6-gang 230 V
Order No. 2479 00
PDF, 1.074 Kb
Widerstandstabelle Fernfühler
Order No. 1302 00
PDF, 553 Kb
Thermischer Stellantrieb 230 V~
Montageanleitung.
Order No. 2169 00
PDF, 402 Kb
Thermischer Stellantrieb 24 V~
Order No. 2179 00
PDF, 454 Kb