Gira L1 firmware update
To perform the update the Gira Project Assistant V 4.1 is required.
订购号 2070 00
ZIP, 43.821 Kb
版本: 2.5.149
日期: 06.05.2020
下载
存档
语言版本
Resolution of the communication problem between GPA and the devices
ZIP, 107 Kb
版本: 2.2
日期: 03.07.2017
其它信息
Gira L1
Product database from ETS 4.1.8 (Firmware 2.0)
ZIP, 166 Kb
Gira Project Assistant (GPA)
Configuration software for Gira One, Gira L1, Gira X1, Gira S1, Gira G1, DCS-IP data interface and Alarm Connect security system.
ZIP, 1.124.060 Kb
版本: 5.1.0.8566
日期: 25.04.2024
Gira X1 Logic modules "Gira G1 notification" & "Gira G1 DCS-state"
Gira G1 notification: This node is used for the easy generation of text messages on the Gira G1. Gira DCS-state: This node is used to evaluate the Gira G1’s door communication status.
订购号 2096 00
ZIP, 462 Kb
版本: 1.0.0
日期: 11.01.2021